Catalog navigation
CAD model selection
71XMB62S
Part Number
71XMB62S
Series
71 Series
Fastening Type
Top Plate Swivel
Top Plate Rigid
Fastening Size
4 1/2" x 4"'
6-1/4'' x 4-1/2'' (PATK)
Wheel Type
AX - Round Polyurethane (Aluminum Core)
AN - Round Polyurethane (Aluminum Core)
NP - Neoprene Round (Aluminum Core)
XS - X-tra Soft Rubber (Flat)
XR - X-tra Soft Rubber (Round)
XR - X-tra Soft Rubber (Round) - Prevenz Antimicrobial
PD - Polyurethane (Aluminum Core)
EY - Swivel-EAZ (Crown)
EZ - Swivel-EAZ (Flat)
PM - Round Polyurethane (Aluminum Core)
PF - Polyurethane (HD Cast Iron Core)
UA - Magnum Polyurethane (Aluminum Core)
SE - Solid Elastomer
TM - Phenolic
RT - Glass-Filled Polypropylene
DT - Glass-Filled Nylon (Heavy Duty)
HT - Glass-Filled Nylon (High Heat)
NX - Trionix Polymer
CA - Cast Iron
FS - Drop-Forged Steel
VG - Cast Iron V-Groove
FR - Ductile (Rounded)
Wheel Diameter
6
4
5
8
Inch
Tread Width
2 Inch
Hardness
85 Shore A
Wheel Face
Radius Tread
Wheel Color
Maroon Tread on Aluminum Core
Temperature Range
-40°F to +180°F
Bearing Type
Precision Ball
Rig Options
Standard Rig
Optional Swivel Lead of 2 1/4
Optional Swivel Lead of 2 3/4
Brake Type
None
FBB Face Brake (FBB)
FBC Face Brake (FBC)
PLB Integrated
P Poly Cam
Note
-
Swivel Lock
None
Hand Operated Swivel Lock (L)
Capacity
1250
Mount Height
7 1/2 Inch
Swivel Lead
1 9/16 Inch
Swivel Radius
4 9/16 Inch
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension