??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
315PY12501S
HELP_VARIABLE
Part Number
315PY12501S
Series
315 Series
Fastening Type
Fastening Size
6-1/4'' x 4-1/2''
Wheel Type
Wheel Diameter
Inch
Tread Width
3 Inch
Wheel Face
Available in 3° crown
Temperature Range
-40°F to +180°F
Hardness
95 Shore A
Bearing Type
Capacity
4100 lbs.
Brake Type
Mount Height
14 Inch
Swivel Lead
2 11/16 Inch
Swivel Radius
8 11/16 Inch
Swivel Lock
Toe Guard
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension