??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
298OG16909S005
HELP_VARIABLE
Part Number
298OG16909S005
Series
298 Series
Fastening Type
Fastening Size
12'' x 12''
Wheel Type
Wheel Diameter
Inch
Wheel Face
Flat
Wheel Color
Green tread on grey hub
Temperature Range
-40°F to +180°F
Hardness
95 Shore A
Bearing Type
Tapered Roller
Brake Type
Mount Height
21 5/16 Inch
Swivel Lead
3 1/8 Inch
Swivel Radius
15 1/4 Inch
Swivel Lock
Spring Assembly
Weight
340 lbs.
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension