??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
30SRP25R
HELP_VARIABLE
Part Number
30SRP25R
Series
30 Series
Mounting Options
Wheel Dia.
Inch
Plate Size
2 1/4" x 4 7/16"
Bolt Hole Spacing
1 1/16" x 3 1/2"
Mounting Bolt Dia.
5/16 Inch
Tread Width
Inch
Tread Type
Wheel Bearing
Caster Brake
Thread Guards
Load Height
3 3/16 Inch
Swivel Rad.
0 Inch
Capacity
100 lbs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension