??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
141NP05228R
HELP_VARIABLE
Part Number
141NP05228R
Series
141 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Face
Full Radius
Wheel Color
Blue Tread on Aluminum Core
Temperature Range
-22°F to +220°F
Hardness
Bearing Type
Brake Type
Swivel Lock
Capacity
600 lbs
Mount Height
7 1/2 Inch
Swivel Lead
3 Inch
Swivel Radius
0 Inch
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension