Catalog navigation
CAD model selection
4.03109.339
Part Number
4.03109.339
Series
4 Series
Mounting Options
Top Plate Swivel
Top Plate Rigid
Plate Size
4-1/2" x 4" (Standard)
6-1/4" x 4-1/2" (MTG2)
5-1/2" x 5" (MTG4)
Wheel Diameter
3 1/4
4
5
6
8
Inch
Tread Width
2 Inch
Wheel Type
Phenolic
Maxim
Wheel Bearing
Roller
Delrin
Pedestal Precision Ball
Capacity Each
700 Pounds
Caster Brake
N/A
Swivel Lock
None
Welded Hand Activated Swivel Lock (MTG51)
Bolt-On Hand Activated Swivel Lock (MTG61)
Foot Activated Swivel Lock (MTG81)
DirtBan Swivel Seal
None
DirtBan Swivel Seal (SEAL)
Load Height Option
Standard
Load Height
5 1/4 Inch
Swivel Radius
3 3/16 Inch
Weight
4 3/4 Pounds
Thread Guards
N/A
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension