Catalog navigation
CAD model selection
2.02253.445 COND
Part Number
2.02253.445 COND
Series
22/34 Series
Mounting Options
Pipe Thread Stem
Expanding Adapter Stem
Grip Ring Stem
Threaded Stem
Square Stem Swivel
Square Stem Rigid
Modular Stem
Top Plate Swivel
Top Plate Rigid
Stem/Plate Size
1-1/16" Diameter, fits 3/4" NPT
Expanding Adapter Stem
N/A
Wheel Diameter
2 1/2
3
3 1/2
4
5
Inch
Tread Width
1 1/4
1 7/16
Inch
NSF Required
No
Yes
Wheel Type
Performa Rubber (Conductive/Flat)
Performa Rubber (Flat)
Polyolefin
Polyurethane HI-TECH
Cast Iron
Wheel Bearing
Ball Bearing
Capacity Each
125 Pounds
Caster Brake
None
Top Lock Brake (BRK1)
Load Height
4 Inch
Swivel Radius
2 13/32 Inch
Weight
1 3/4 Pounds
Thread Guards
N/A
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension